Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH10 103
Part #:XI1600
Catalog #:325UH10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 9.38 in | M: | 10.7 |
| O: | 11.01 in | X: | 0.88 in |
| D: | 4 | N: | 7.06 |
| V: | 3.42 in | C: | 7.5 in |
| H: | 3.5 in | L: | 5.02 in |
| F: | 2 | Y: | 2.38 in |
| B: | 5.75 | J: | 6.76 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Output Diameter (in): | 1.188 in | Input Style: | Shaft |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.092 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288256441 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

