Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH50 105
Part #:XI1624
Catalog #:325UH50 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | N: | 7.06 |
| M: | 10.7 | J: | 6.76 in |
| H: | 3.5 in | Y: | 2.38 in |
| C: | 7.5 in | K: | 9.38 in |
| B: | 5.75 | X: | 0.88 in |
| V: | 3.42 in | D: | 4 |
| F: | 2 | O: | 11.01 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP |
| Reducer Style: | Standard | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Ratio: | 50:1 | Input Speed: | 1750 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.462 |
| Output Diameter (in): | 1.3125 in | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288256687 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

