Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH10 106
Part #:XI1627
Catalog #:325UH10 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 11.01 in | Y: | 2.38 in |
| V: | 3.42 in | L: | 5.02 in |
| D: | 4 | H: | 3.5 in |
| J: | 6.76 in | B: | 5.75 |
| M: | 10.7 | N: | 7.06 |
| C: | 7.5 in | F: | 2 |
| X: | 0.88 in | K: | 9.38 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.092 | Input Style: | Shaft |
| Output Diameter (in): | 1.375 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288256717 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

