Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH15 106
Part #:XI1628
Catalog #:325UH15 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | K: | 9.38 in |
| C: | 7.5 in | B: | 5.75 |
| N: | 7.06 | F: | 2 |
| D: | 4 | J: | 6.76 in |
| V: | 3.42 in | Y: | 2.38 in |
| M: | 10.7 | L: | 5.02 in |
| H: | 3.5 in | O: | 11.01 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Torque: | 220.66 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 2490 |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Ratio: | 15:1 | Key Sq.: | 0.188 |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Output Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 6.127 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 116.6 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288256724 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

