Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH5 107
Part #:XI1635
Catalog #:325UH5 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.42 in | F: | 2 |
| M: | 10.7 | D: | 4 |
| L: | 5.02 in | J: | 6.76 in |
| X: | 0.88 in | B: | 5.75 |
| C: | 7.5 in | K: | 9.38 in |
| H: | 3.5 in | O: | 11.01 in |
| N: | 7.06 | Y: | 2.38 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1605 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Input Torque: | 429.29 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 5:1 | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Style: | Shaft | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 11.92 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288256793 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

