Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH20 108
Part #:XI1647
Catalog #:325UH20 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.42 in | K: | 9.38 in |
| N: | 7.06 | O: | 11.01 in |
| J: | 6.76 in | D: | 4 |
| M: | 10.7 | C: | 7.5 in |
| F: | 2 | X: | 0.88 in |
| L: | 5.02 in | B: | 5.75 |
| Y: | 2.38 in | H: | 3.5 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Efficiency: | 80 | Input Torque: | 186.55 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 2574 | Key Length: | 1.63 |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 5.18 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.500 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288256908 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

