Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH50 108
Part #:XI1651
Catalog #:325UH50 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 9.38 in | Y: | 2.38 in |
| C: | 7.5 in | J: | 6.76 in |
| F: | 2 | O: | 11.01 in |
| B: | 5.75 | V: | 3.42 in |
| N: | 7.06 | L: | 5.02 in |
| H: | 3.5 in | M: | 10.7 |
| X: | 0.88 in | D: | 4 |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Reducer Style: | Standard |
| Ratio: | 50:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2574 | Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Input HP @ 1750 RPM: | 2.462 | Input Style: | Shaft |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288256946 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

