Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH10 110
Part #:XI1654
Catalog #:325UH10 110
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.42 in | N: | 7.06 |
| X: | 0.88 in | H: | 3.5 in |
| O: | 11.01 in | B: | 5.75 |
| M: | 10.7 | K: | 9.38 in |
| J: | 6.76 in | C: | 7.5 in |
| D: | 4 | Y: | 2.38 in |
| L: | 5.02 in | F: | 2 |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Input HP @ 1750 RPM: | 8.092 | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288256977 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

