Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH30 110
Part #:XI1658
Catalog #:325UH30 110
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | C: | 7.5 in |
| X: | 0.88 in | K: | 9.38 in |
| M: | 10.7 | N: | 7.06 |
| D: | 4 | L: | 5.02 in |
| J: | 6.76 in | O: | 11.01 in |
| H: | 3.5 in | Y: | 2.38 in |
| F: | 2 | V: | 3.42 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Key Length: | 1.63 | Input Torque: | 130.34 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 2574 |
| Efficiency: | 80 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3.619 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Style: | Shaft |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288257011 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

