Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH50 110
Part #:XI1660
Catalog #:325UH50 110
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | C: | 7.5 in |
| V: | 3.42 in | B: | 5.75 |
| H: | 3.5 in | N: | 7.06 |
| L: | 5.02 in | O: | 11.01 in |
| F: | 2 | X: | 0.88 in |
| M: | 10.7 | J: | 6.76 in |
| K: | 9.38 in | D: | 4 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Key Length: | 1.63 | Reducer Style: | Standard |
| Ratio: | 50:1 | Input Speed: | 1750 |
| Input Style: | Shaft | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.462 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288257035 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

