Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH20 114
Part #:XI1683
Catalog #:325UH20 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | L: | 5.02 in |
| Y: | 2.38 in | F: | 2 |
| O: | 11.01 in | V: | 3.42 in |
| K: | 9.38 in | J: | 6.76 in |
| H: | 3.5 in | X: | 0.88 in |
| B: | 5.75 | M: | 10.7 |
| D: | 4 | N: | 7.06 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Torque: | 186.55 in-Lbs @1750 input rpm, 1 HP |
| Key Length: | 1.63 | Efficiency: | 80 |
| Input HP @ 1750 RPM: | 5.18 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288257264 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

