Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH10 115
Part #:XI1690
Catalog #:325UH10 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 7.5 in |
| X: | 0.88 in | Y: | 2.38 in |
| D: | 4 | V: | 3.42 in |
| L: | 5.02 in | N: | 7.06 |
| H: | 3.5 in | F: | 2 |
| O: | 11.01 in | K: | 9.38 in |
| B: | 5.75 | J: | 6.76 in |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 8.092 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288257332 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

