Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH15 115
Part #:XI1691
Catalog #:325UH15 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 9.38 in | B: | 5.75 |
| X: | 0.88 in | O: | 11.01 in |
| D: | 4 | N: | 7.06 |
| H: | 3.5 in | L: | 5.02 in |
| Y: | 2.38 in | C: | 7.5 in |
| M: | 10.7 | V: | 3.42 in |
| J: | 6.76 in | F: | 2 |
| E: | 3.75 | A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 15:1 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Torque: | 220.66 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 2490 |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.127 |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 116.6 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288257349 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

