Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH25 115
Part #:XI1693
Catalog #:325UH25 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | D: | 4 |
| L: | 5.02 in | V: | 3.42 in |
| N: | 7.06 | F: | 2 |
| J: | 6.76 in | M: | 10.7 |
| O: | 11.01 in | X: | 0.88 in |
| Y: | 2.38 in | H: | 3.5 in |
| K: | 9.38 in | B: | 5.75 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Input Torque: | 157.49 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 4.373 |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output Torque Rating (in-lb): | 70 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288257363 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

