Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH5 200
Part #:XI1698
Catalog #:325UH5 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | L: | 5.02 in |
| D: | 4 | C: | 7.5 in |
| N: | 7.06 | K: | 9.38 in |
| X: | 0.88 in | H: | 3.5 in |
| M: | 10.7 | Y: | 2.38 in |
| O: | 11.01 in | B: | 5.75 |
| J: | 6.76 in | V: | 3.42 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 5:1 |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Input Torque: | 429.29 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1605 | Reducer Style: | Standard |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 11.92 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288257417 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

