Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH20 200
Part #:XI1701
Catalog #:325UH20 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | B: | 5.75 |
| X: | 0.88 in | D: | 4 |
| N: | 7.06 | K: | 9.38 in |
| H: | 3.5 in | J: | 6.76 in |
| C: | 7.5 in | F: | 2 |
| V: | 3.42 in | O: | 11.01 in |
| M: | 10.7 | Y: | 2.38 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Input Torque: | 186.55 in-Lbs @1750 input rpm, 1 HP | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2574 | Input Speed: | 1750 |
| Ratio: | 20:1 | Efficiency: | 80 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 5.18 |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288257448 | Weight: | 73.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

