Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL30
Part #:XJ0007
Catalog #:375UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | C: | 10.44 in |
| Y: | 2.91 in | X: | 1 in |
| N: | 7.75 | H: | 3.88 in |
| F: | 4.75 | V: | 3.5 in |
| D: | 3.88 | B: | 9.5 |
| K: | 4.25 in | O: | 3.5 in |
| M: | 2.91 | L: | 8.38 in |
| I: | 5.74 in | G: | 2.38 |
| A: | 6.38 | Center Distance (in): | 3.75 in |
| T: | 1.625 | U: | 1 in |
| E: | 4.25 | H-Tap size: | 1/2 - 13 in |
| TAP Depth: | 1 in |
Technical Specifications
| Reducer Style: | Standard | Key Length: | 1.75 |
| Key Sq.: | 0.25 | Ratio: | 30:1 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3375 |
| Manufacturer Reducer Size: | 375 | Maximum Input HP: | 3.85 hp @ 1750 rpm |
| Ratio Range: | 30:1 | Assembly: | U-L |
| Output Diameter (in): | 1.625 in | Series Code: | Raider |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | L | Model Code: | 375U |
| Product Type: | Worm Speed Reducer | Input Keyway: | 1/4 X 1.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.43 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1 in |
| Output Key: | 3/8 X 2.81 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.75 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288363408 | Weight: | 111.90 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

