Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL40
Part #:XJ0008
Catalog #:375UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.91 | L: | 8.38 in |
| V: | 3.5 in | Y: | 2.91 in |
| B: | 9.5 | X: | 1 in |
| F: | 4.75 | K: | 4.25 in |
| H: | 3.88 in | O: | 3.5 in |
| J: | 8.5 in | N: | 7.75 |
| C: | 10.44 in | D: | 3.88 |
| Center Distance (in): | 3.75 in | A: | 6.38 |
| TAP Depth: | 1 in | I: | 5.74 in |
| E: | 4.25 | H-Tap size: | 1/2 - 13 in |
| T: | 1.625 | U: | 1 in |
| G: | 2.38 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 40:1 | Key Length: | 1.75 |
| Thrust Rating - output shaft: | 3695 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Manufacturer Reducer Size: | 375 | Maximum Input HP: | 2.91 hp @ 1750 rpm |
| Input HP @ 1750 RPM: | 3.35 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1 in | Assembly: | U-L |
| Input Keyway: | 1/4 X 1.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.75 | Output Key: | 3/8 X 2.81 |
| Model Code: | 375U | Output RPM: | 43.7 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Ratio Range: | 40:1 |
| Gear Type: | Worm | Series Code: | Raider |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288363415 | Weight: | 112.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

