Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR20
Part #:XJ0015
Catalog #:375UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | M: | 2.91 |
| B: | 9.5 | J: | 8.5 in |
| O: | 3.5 in | X: | 1 in |
| N: | 7.75 | K: | 4.25 in |
| L: | 8.38 in | Y: | 2.91 in |
| V: | 3.5 in | D: | 3.88 |
| C: | 10.44 in | F: | 4.75 |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| G: | 2.38 | E: | 4.25 |
| T: | 1.625 | U: | 1 in |
| A: | 6.38 | I: | 5.74 in |
| TAP Depth: | 1 in |
Technical Specifications
| Key Length: | 1.75 | Key Sq.: | 0.25 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2895 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Mounting Style: | No Base | Input Diameter (in): | 1 in |
| Input Keyway: | 1/4 X 1.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Product Type: | Worm Speed Reducer | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Assembly: | U-R |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Gear Type: | Worm | Output Key: | 3/8 X 2.81 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 6.01 |
| Model Code: | 375U | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288363460 | Weight: | 112.55 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

