Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UR50
Part #:XJ0019
Catalog #:375UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | D: | 3.88 |
| F: | 4.75 | N: | 7.75 |
| V: | 3.5 in | C: | 10.44 in |
| B: | 9.5 | L: | 8.38 in |
| J: | 8.5 in | X: | 1 in |
| O: | 3.5 in | M: | 2.91 |
| K: | 4.25 in | Y: | 2.91 in |
| H-Tap size: | 1/2 - 13 in | Center Distance (in): | 3.75 in |
| E: | 4.25 | T: | 1.625 |
| I: | 5.74 in | TAP Depth: | 1 in |
| A: | 6.38 | G: | 2.38 |
| U: | 1 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 4015 |
| Key Length: | 1.75 | Input Speed: | 1750 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Assembly: | U-R | Output RPM: | 35 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 375U | Input Keyway: | 1/4 X 1.75 in |
| Ratio Range: | 50:1 | Center Distance (in): | 3.75 |
| Series Code: | Raider | Output Key: | 3/8 X 2.81 |
| Input Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.82 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363491 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

