Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR10
Part #:XJ0023
Catalog #:375ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | L: | 8.38 in |
| M: | 2.91 | D: | 3.88 |
| F: | 4.75 | C: | 10.44 in |
| B: | 9.5 | O: | 3.5 in |
| H: | 3.88 in | N: | 7.75 |
| J: | 8.5 in | X: | 1 in |
| K: | 4.25 in | Y: | 2.91 in |
| A: | 6.38 | O*: | 3.5 in |
| G: | 2.38 | TAP Depth: | 1 in |
| T: | 1.625 | Center Distance (in): | 3.75 in |
| U: | 1 in | E: | 4.25 |
| H-Tap size: | 1/2 - 13 in | I: | 5.74 in |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2335 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.75 | Ratio: | 10:1 |
| Output RPM: | 175 | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Mounting Style: | No Base |
| Input Keyway: | 1/4 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Series Code: | Raider |
| Model Code: | 375U | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 1 in | Output Key: | 3/8 X 2.81 |
| Input HP @ 1750 RPM: | 9.81 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | U-LR |
| Center Distance (in): | 3.75 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363514 | Weight: | 115.40 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

