Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR30
Part #:XJ0027
Catalog #:375ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.91 in | O: | 3.5 in |
| F: | 4.75 | H: | 3.88 in |
| J: | 8.5 in | V: | 3.5 in |
| D: | 3.88 | C: | 10.44 in |
| B: | 9.5 | K: | 4.25 in |
| M: | 2.91 | X: | 1 in |
| N: | 7.75 | L: | 8.38 in |
| Center Distance (in): | 3.75 in | H-Tap size: | 1/2 - 13 in |
| T: | 1.625 | E: | 4.25 |
| A: | 6.38 | O*: | 3.5 in |
| TAP Depth: | 1 in | U: | 1 in |
| I: | 5.74 in | G: | 2.38 |
Technical Specifications
| Ratio: | 30:1 | Key Sq.: | 0.25 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Length: | 1.75 | Thrust Rating - output shaft: | 3375 |
| Model Code: | 375U | Input RPM: | 1,750 |
| Input Diameter (in): | 1 in | Series Code: | Raider |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 1.75 in |
| Output Diameter (in): | 1.625 in | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Output Key: | 3/8 X 2.81 |
| Assembly: | U-LR | Center Distance (in): | 3.75 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.43 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288363545 | Weight: | 115.25 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

