Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR50
Part #:XJ0029
Catalog #:375ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | K: | 4.25 in |
| C: | 10.44 in | O: | 3.5 in |
| M: | 2.91 | F: | 4.75 |
| X: | 1 in | L: | 8.38 in |
| B: | 9.5 | J: | 8.5 in |
| Y: | 2.91 in | H: | 3.88 in |
| D: | 3.88 | N: | 7.75 |
| H-Tap size: | 1/2 - 13 in | T: | 1.625 |
| O*: | 3.5 in | G: | 2.38 |
| E: | 4.25 | U: | 1 in |
| TAP Depth: | 1 in | A: | 6.38 |
| I: | 5.74 in | Center Distance (in): | 3.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 4015 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.75 | Input Speed: | 1750 |
| Ratio: | 50:1 | Key Sq.: | 0.25 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Manufacturer Reducer Size: | 375 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Series Code: | Raider | Assembly: | U-LR |
| Output Key: | 3/8 X 2.81 | Input HP @ 1750 RPM: | 2.82 |
| Input RPM: | 1,750 | Input Diameter (in): | 1 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Keyway: | 1/4 X 1.75 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output RPM: | 35 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 3.75 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Ratio Range: | 50:1 |
| Model Code: | 375U | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363569 | Weight: | 114.80 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

