Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375ULR60
Part #:XJ0030
Catalog #:375ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | F: | 4.75 |
| M: | 2.91 | K: | 4.25 in |
| Y: | 2.91 in | J: | 8.5 in |
| L: | 8.38 in | O: | 3.5 in |
| V: | 3.5 in | N: | 7.75 |
| B: | 9.5 | D: | 3.88 |
| C: | 10.44 in | X: | 1 in |
| T: | 1.625 | I: | 5.74 in |
| O*: | 3.5 in | H-Tap size: | 1/2 - 13 in |
| Center Distance (in): | 3.75 in | E: | 4.25 |
| A: | 6.38 | U: | 1 in |
| G: | 2.38 | TAP Depth: | 1 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 4255 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Key Sq.: | 0.25 | Key Length: | 1.75 |
| Reducer Style: | Standard | Ratio: | 60:1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | D | Assembly: | U-LR |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.39 | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.75 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Mounting Style: | No Base | Output Key: | 3/8 X 2.81 |
| Input Style: | Solid Shaft | Model Code: | 375U |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 1.75 in |
| Output RPM: | 29.1 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288363576 | Weight: | 114.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

