Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56L40
Part #:XJ0158
Catalog #:375Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.5 in | M: | 11.88 |
| D: | 3.88 | N: | 7.75 |
| J: | 8.5 in | K: | 4.25 in |
| V: | 3.5 in | R: | 3.38 in |
| B: | 9.5 | F: | 4.75 |
| C: | 10.44 in | P: | 7.63 in |
| H: | 3.88 in | L: | 5.74 in |
| H-Tap size: | 1/2 - 13 in | A: | 6.38 |
| AJ: | 5.88 | TAP Depth: | 1 in |
| LQ: | 6.01 in | I: | 5.74 in |
| BD: | 6.76 | BF: | 0.41 |
| T: | 1.625 | Center Distance (in): | 3.75 in |
| G: | 2.38 | E: | 4.25 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3695 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.91 hp @ 1750 rpm | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Center Distance (in): | 3.75 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.35 |
| Frame Size: | 56C | Model Code: | 375Q |
| Output RPM: | 43.7 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Assembly: | Q-L | Series Code: | Raider |
| Output Key: | 3/8 X 2.81 | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364467 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

