Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56LR40
Part #:XJ0178
Catalog #:375Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.5 | O: | 3.5 in |
| R: | 3.38 in | H: | 3.88 in |
| J: | 8.5 in | L: | 5.74 in |
| P: | 7.63 in | N: | 7.75 |
| C: | 10.44 in | M: | 11.88 |
| K: | 4.25 in | V: | 3.5 in |
| D: | 3.88 | F: | 4.75 |
| AJ: | 5.88 | H-Tap size: | 1/2 - 13 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.38 | BD: | 6.76 |
| Center Distance (in): | 3.75 in | O*: | 3.5 in |
| A: | 6.38 | T: | 1.625 |
| TAP Depth: | 1 in | I: | 5.74 in |
| BF: | 0.41 | LQ: | 6.01 in |
| E: | 4.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3695 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 3/8 X 2.81 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Center Distance (in): | 3.75 |
| Output RPM: | 43.7 | Input HP @ 1750 RPM: | 3.35 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 375Q | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Ratio Range: | 40:1 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364603 | Weight: | 119.20 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

