Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q56LR50
Part #:XJ0179
Catalog #:375Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | H: | 3.88 in |
| M: | 11.88 | V: | 3.5 in |
| L: | 5.74 in | N: | 7.75 |
| J: | 8.5 in | F: | 4.75 |
| C: | 10.44 in | D: | 3.88 |
| R: | 3.38 in | O: | 3.5 in |
| B: | 9.5 | K: | 4.25 in |
| E: | 4.25 | T: | 1.625 |
| BE: | 0.38 in | H-Tap size: | 1/2 - 13 in |
| A: | 6.38 | G: | 2.38 |
| AJ: | 5.88 | O*: | 3.5 in |
| BF: | 0.41 | LQ: | 6.01 in |
| I: | 5.74 in | TAP Depth: | 1 in |
| BD: | 6.76 | Center Distance (in): | 3.75 in |
| AK: | 4.5 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 4015 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 3.75 | Output RPM: | 35 |
| Output Shaft Orientation: | LR | Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.81 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 2.82 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Mounting Style: | No Base | Model Code: | 375Q |
| No. of Gear Reductions: | Single | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364610 | Weight: | 117.36 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

