Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L20
Part #:XJ0185
Catalog #:375Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | C: | 10.44 in |
| R: | 3.38 in | B: | 9.5 |
| P: | 7.63 in | H: | 3.88 in |
| J: | 8.5 in | M: | 11.88 |
| N: | 7.75 | D: | 3.88 |
| L: | 5.74 in | F: | 4.75 |
| O: | 3.5 in | V: | 3.5 in |
| H-Tap size: | 1/2 - 13 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1.625 |
| LQ: | 6.01 in | I: | 5.74 in |
| AJ: | 5.88 | BD: | 6.76 |
| E: | 4.25 | G: | 2.38 |
| TAP Depth: | 1 in | Center Distance (in): | 3.75 in |
| BE: | 0.38 in | A: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2895 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Input Speed: | 1750 | Assembly: | Q-L |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 6.01 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 2.81 | Series Code: | Raider |
| Model Code: | 375Q | Input RPM: | 1,750 |
| Center Distance (in): | 3.75 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364658 | Weight: | 134.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

