Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L25
Part #:XJ0186
Catalog #:375Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | C: | 8.5 in |
| B: | 6.38 | V: | 3.5 in |
| J: | 6.01 in | K: | 10.44 in |
| L: | 5.74 in | D: | 4.75 |
| H: | 3.88 in | N: | 7.75 |
| F: | 2.38 | R: | 3.38 in |
| M: | 11.88 | E: | 4.25 |
| A: | 9.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3133 | Input Keyway (C Face): | 3/16x3/32 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Efficiency: | 80 | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.54 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Service Factor: | 1 |
| Center Distance (in): | 3.75 | Mounting Style: | No Base |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288686064 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

