Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140L30
Part #:XJ0187
Catalog #:375Q140L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | B: | 9.5 |
| C: | 10.44 in | P: | 7.63 in |
| R: | 3.38 in | L: | 5.74 in |
| N: | 7.75 | V: | 3.5 in |
| H: | 3.88 in | D: | 3.88 |
| M: | 11.88 | O: | 3.5 in |
| F: | 4.75 | K: | 4.25 in |
| BE: | 0.38 in | E: | 4.25 |
| AJ: | 5.88 | BD: | 6.76 |
| H-Tap size: | 1/2 - 13 in | G: | 2.38 |
| A: | 6.38 | TAP Depth: | 1 in |
| Center Distance (in): | 3.75 in | LQ: | 6.01 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 5.74 in | T: | 1.625 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3375 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 3.85 hp @ 1750 rpm | Output Diameter (in): | 1.625 in |
| Frame Size: | 140TC | Model Code: | 375Q |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 4.43 |
| Center Distance (in): | 3.75 | Output Key: | 3/8 X 2.81 |
| Assembly: | Q-L | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Ratio Range: | 30:1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364665 | Weight: | 116.45 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

