Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140R60
Part #:XJ0200
Catalog #:375Q140R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | F: | 4.75 |
| H: | 3.88 in | V: | 3.5 in |
| L: | 5.74 in | J: | 8.5 in |
| N: | 7.75 | M: | 11.88 |
| B: | 9.5 | P: | 7.63 in |
| D: | 3.88 | O: | 3.5 in |
| R: | 3.38 in | K: | 4.25 in |
| I: | 5.74 in | E: | 4.25 |
| AK: | 4.5 | A: | 6.38 |
| AJ: | 5.88 | G: | 2.38 |
| H-Tap size: | 1/2 - 13 in | BF: | 0.41 |
| Center Distance (in): | 3.75 in | BE: | 0.38 in |
| BD: | 6.76 | TAP Depth: | 1 in |
| LQ: | 6.01 in | T: | 1.625 |
Technical Specifications
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 4255 | Maximum Input HP: | 2.08 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Assembly: | Q-R |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 375Q | Mounting Style: | No Base |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.39 |
| Center Distance (in): | 3.75 | Output RPM: | 29.1 |
| Output Key: | 3/8 X 2.81 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364764 | Weight: | 115.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

