Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140LR10
Part #:XJ0203
Catalog #:375Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | J: | 8.5 in |
| K: | 4.25 in | L: | 5.74 in |
| C: | 10.44 in | O: | 3.5 in |
| R: | 3.38 in | B: | 9.5 |
| M: | 11.88 | P: | 7.63 in |
| D: | 3.88 | H: | 3.88 in |
| N: | 7.75 | V: | 3.5 in |
| AJ: | 5.88 | I: | 5.74 in |
| A: | 6.38 | LQ: | 6.01 in |
| T: | 1.625 | BD: | 6.76 |
| E: | 4.25 | AK: | 4.5 |
| BF: | 0.41 | TAP Depth: | 1 in |
| H-Tap size: | 1/2 - 13 in | BE: | 0.38 in |
| Center Distance (in): | 3.75 in | O*: | 3.5 in |
| G: | 2.38 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Ratio: | 10:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2335 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 8.53 hp @ 1750 rpm | Model Code: | 375Q |
| Service Factor: | 1 | Output Key: | 3/8 X 2.81 |
| Frame Size: | 140TC | Output Diameter (in): | 1.625 in |
| Series Code: | Raider | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.875 in | Assembly: | Q-LR |
| Ratio Range: | 10:1 | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 9.81 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364771 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

