Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140LR20
Part #:XJ0205
Catalog #:375Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.5 in | D: | 3.88 |
| C: | 10.44 in | O: | 3.5 in |
| J: | 8.5 in | N: | 7.75 |
| M: | 11.88 | R: | 3.38 in |
| L: | 5.74 in | H: | 3.88 in |
| K: | 4.25 in | B: | 9.5 |
| F: | 4.75 | P: | 7.63 in |
| O*: | 3.5 in | T: | 1.625 |
| I: | 5.74 in | AJ: | 5.88 |
| E: | 4.25 | G: | 2.38 |
| TAP Depth: | 1 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 6.01 in | H-Tap size: | 1/2 - 13 in |
| Center Distance (in): | 3.75 in | BD: | 6.76 |
| A: | 6.38 |
Technical Specifications
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Input Torque: | 188.35 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 2895 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Center Distance (in): | 3.75 | Frame Size: | 140TC |
| Assembly: | Q-LR | Ratio Range: | 20:1 |
| Model Code: | 375Q | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.01 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.81 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3807 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288364795 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

