Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140LR30
Part #:XJ0207
Catalog #:375Q140LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.75 | C: | 10.44 in |
| O: | 3.5 in | L: | 5.74 in |
| V: | 3.5 in | P: | 7.63 in |
| H: | 3.88 in | B: | 9.5 |
| J: | 8.5 in | M: | 11.88 |
| R: | 3.38 in | F: | 4.75 |
| D: | 3.88 | K: | 4.25 in |
| I: | 5.74 in | AK: | 4.5 |
| BD: | 6.76 | LQ: | 6.01 in |
| A: | 6.38 | BF: | 0.41 |
| E: | 4.25 | T: | 1.625 |
| BE: | 0.38 in | AJ: | 5.88 |
| TAP Depth: | 1 in | G: | 2.38 |
| O*: | 3.5 in | Center Distance (in): | 3.75 in |
| H-Tap size: | 1/2 - 13 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3375 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.43 |
| Center Distance (in): | 3.75 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Assembly: | Q-LR | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Model Code: | 375Q | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 2.81 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364801 | Weight: | 116.90 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

