Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180L10
Part #:XJ0213
Catalog #:375Q180L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.74 in | K: | 4.25 in |
| P: | 7.63 in | J: | 8.5 in |
| C: | 10.44 in | D: | 3.88 |
| H: | 3.88 in | O: | 3.5 in |
| F: | 4.75 | R: | 4.5 in |
| M: | 11.88 | N: | 7.75 |
| V: | 3.5 in | B: | 9.5 |
| Center Distance (in): | 3.75 in | BE1: | 0.5 in |
| T: | 1.625 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | G: | 2.38 |
| LQ: | 7.29 in | H-Tap size: | 1/2 - 13 in |
| I: | 5.74 in | TAP Depth: | 1 in |
| E: | 4.25 | A: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2335 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 2.81 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.75 |
| Frame Size: | 180TC | Assembly: | Q-L |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output RPM: | 175 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 375Q | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 9.81 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288364849 | Weight: | 120.55 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

