Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180L40
Part #:XJ0218
Catalog #:375Q180L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.88 in | J: | 8.5 in |
| K: | 4.25 in | N: | 7.75 |
| P: | 7.63 in | V: | 3.5 in |
| L: | 5.74 in | B: | 9.5 |
| D: | 3.88 | F: | 4.75 |
| M: | 11.88 | R: | 4.5 in |
| O: | 3.5 in | C: | 10.44 in |
| H-Tap size: | 1/2 - 13 in | I: | 5.74 in |
| BD: | 9 | E: | 4.25 |
| A: | 6.38 | BE1: | 0.5 in |
| LQ: | 7.29 in | TAP Depth: | 1 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.38 | T: | 1.625 |
| AK: | 8.5 | Center Distance (in): | 3.75 in |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3695 |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.35 | Model Code: | 375Q |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 2.81 |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.75 | Output RPM: | 43.7 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Gear Type: | Worm |
| Assembly: | Q-L | Product Type: | Worm Speed Reducer |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364887 | Weight: | 120.85 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

