Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R20
Part #:XJ0225
Catalog #:375Q180R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.88 | C: | 10.44 in |
| R: | 4.5 in | M: | 11.88 |
| V: | 3.5 in | K: | 4.25 in |
| O: | 3.5 in | B: | 9.5 |
| H: | 3.88 in | P: | 7.63 in |
| L: | 5.74 in | N: | 7.75 |
| J: | 8.5 in | F: | 4.75 |
| BF: | 0.53 | H-Tap size: | 1/2 - 13 in |
| T: | 1.625 | Center Distance (in): | 3.75 in |
| G: | 2.38 | I: | 5.74 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| TAP Depth: | 1 in | A: | 6.38 |
| LQ: | 7.29 in | E: | 4.25 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2895 | Efficiency: | 80 |
| Ratio: | 20:1 | Maximum Input HP: | 5.23 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Center Distance (in): | 3.75 |
| Model Code: | 375Q | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | R |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 6.01 |
| Gear Type: | Worm | Output Key: | 3/8 X 2.81 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Mounting Style: | No Base | Frame Size: | 180TC |
| Input RPM: | 1,750 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364931 | Weight: | 122.05 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

