Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180R40
Part #:XJ0228
Catalog #:375Q180R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 11.88 | C: | 10.44 in |
| R: | 4.5 in | V: | 3.5 in |
| L: | 5.74 in | F: | 4.75 |
| D: | 3.88 | B: | 9.5 |
| N: | 7.75 | H: | 3.88 in |
| O: | 3.5 in | J: | 8.5 in |
| P: | 7.63 in | K: | 4.25 in |
| E: | 4.25 | LQ: | 7.29 in |
| T: | 1.625 | AK: | 8.5 |
| I: | 5.74 in | G: | 2.38 |
| AJ: | 7.25 | H-Tap size: | 1/2 - 13 in |
| TAP Depth: | 1 in | BF: | 0.53 |
| A: | 6.38 | Center Distance (in): | 3.75 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3695 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Mounting Style: | No Base |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Center Distance (in): | 3.75 |
| Assembly: | Q-R | Model Code: | 375Q |
| Output Key: | 3/8 X 2.81 | Input HP @ 1750 RPM: | 3.35 |
| Input Diameter (in): | 1.125 in | Output RPM: | 43.7 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288364955 | Weight: | 120.80 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

