Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180LR20
Part #:XJ0235
Catalog #:375Q180LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | O: | 3.5 in |
| N: | 7.75 | V: | 3.5 in |
| D: | 3.88 | J: | 8.5 in |
| M: | 11.88 | K: | 4.25 in |
| L: | 5.74 in | R: | 4.5 in |
| F: | 4.75 | C: | 10.44 in |
| H: | 3.88 in | B: | 9.5 |
| I: | 5.74 in | A: | 6.38 |
| Center Distance (in): | 3.75 in | BE1: | 0.5 in |
| TAP Depth: | 1 in | LQ: | 7.29 in |
| O*: | 3.5 in | T: | 1.625 |
| H-Tap size: | 1/2 - 13 in | BF: | 0.53 |
| G: | 2.38 | E: | 4.25 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2895 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Assembly: | Q-LR | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 2.81 | Output Shaft Orientation: | LR |
| Series Code: | Raider | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Model Code: | 375Q | Center Distance (in): | 3.75 |
| Output Diameter (in): | 1.625 in | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Frame Size: | 180TC |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 6.01 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288364993 | Weight: | 123.60 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

