Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q210L10
Part #:XJ0243
Catalog #:375Q210L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | D: | 3.88 |
| N: | 7.75 | R: | 4.5 in |
| V: | 3.5 in | K: | 4.25 in |
| C: | 10.44 in | O: | 3.5 in |
| J: | 8.5 in | H: | 3.88 in |
| L: | 5.74 in | B: | 9.5 |
| F: | 4.75 | M: | 11.88 |
| TAP Depth: | 1 in | T: | 1.625 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | E: | 4.25 |
| AK: | 8.5 | I: | 5.74 in |
| A: | 6.38 | H-Tap size: | 1/2 - 13 in |
| BD: | 9 | LQ: | 7.29 in |
| Center Distance (in): | 3.75 in | G: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2335 | Efficiency: | 80 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input Speed: | 1750 |
| Reducer Style: | Standard | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.75 | Input Diameter (in): | 1.375 in |
| Output Key: | 3/8 X 2.81 | Output RPM: | 175 |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Service Factor: | 1 | Model Code: | 375Q |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 9.81 |
| Frame Size: | 210TC | Input RPM: | 1,750 |
| Assembly: | Q-L | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288365044 | Weight: | 121.55 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

