Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q210LR10
Part #:XJ0263
Catalog #:375Q210LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.5 | C: | 10.44 in |
| K: | 4.25 in | V: | 3.5 in |
| H: | 3.88 in | D: | 3.88 |
| N: | 7.75 | O: | 3.5 in |
| M: | 11.88 | R: | 4.5 in |
| P: | 7.63 in | L: | 5.74 in |
| F: | 4.75 | J: | 8.5 in |
| BE1: | 0.5 in | I: | 5.74 in |
| BF: | 0.53 | E: | 4.25 |
| LQ: | 7.29 in | AK: | 8.5 |
| H-Tap size: | 1/2 - 13 in | AJ: | 7.25 |
| Center Distance (in): | 3.75 in | A: | 6.38 |
| TAP Depth: | 1 in | O*: | 3.5 in |
| BD: | 9 | G: | 2.38 |
| T: | 1.625 |
Technical Specifications
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2335 |
| Efficiency: | 80 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.81 |
| Output Shaft Orientation: | LR | Series Code: | Raider |
| Output Diameter (in): | 1.625 in | Model Code: | 375Q |
| Input Diameter (in): | 1.375 in | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.75 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 9.81 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Assembly: | Q-LR | Frame Size: | 210TC |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288365181 | Weight: | 122.70 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

