Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH20
Part #:XJ0275
Catalog #:375UH20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.75 | M: | 2.91 |
| L: | 8.38 in | N: | 4.81 |
| J: | 8.5 in | X: | 1 in |
| C: | 10.44 in | B: | 9.5 |
| H: | 3.88 in | D: | 3.88 |
| O: | 13.13 in | Y: | 2.91 in |
| K: | 10.44 in | E: | 4.25 |
| AG: | 9.63 | A: | 9.5 |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| T: | 2.4375 | U: | 1 in |
| I: | 5.74 in |
Technical Specifications
| Ratio: | 20:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Length: | 1.75 |
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Thrust Rating - output shaft: | 2895 | Shaft Seal Material: | Nitrile |
| Manufacturer Reducer Size: | 375 | Maximum Input HP: | 5.23 hp @ 1750 rpm |
| Service Factor: | 1 | Model Code: | 375UH |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Mounting Style: | Shaft Mt | Ratio Range: | 20:1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 6.01 |
| Output Diameter (in): | 2.438 in | Input Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Center Distance (in): | 3.75 |
| Input Keyway: | 1/4 X 1.75 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3807 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365273 | Weight: | 119.35 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

