Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UH25
Part #:XJ0276
Catalog #:375UH25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 10.44 in | F: | 2.38 |
| N: | 4.81 | X: | 1 in |
| C: | 8.5 in | B: | 6.38 |
| O: | 13.13 in | L: | 5.74 in |
| M: | 9.63 | H: | 3.88 in |
| D: | 4.75 | J: | 8.38 in |
| Y: | 2.91 in | E: | 4.25 |
| A: | 9.5 |
Technical Specifications
| Reducer Style: | Standard | Key Length: | 1.75 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Ratio: | 25:1 |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 3133 |
| Center Distance (in): | 3.75 | Gear Type: | Worm |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.54 | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288686125 | Weight: | 109.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

