Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H10
Part #:XJ0333
Catalog #:375Q140H10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.44 in | J: | 8.5 in |
| N: | 4.81 | B: | 9.5 |
| L: | 4.93 in | R: | 3.38 in |
| D: | 3.88 | H: | 3.88 in |
| F: | 4.75 | M: | 9.63 |
| K: | 10.44 in | P: | 7.63 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 6.5 |
| A: | 9.5 | Center Distance (in): | 3.75 in |
| AG: | 9.63 | G: | 2.38 |
| E: | 4.25 | T: | 2.4375 |
| LQ: | 6.01 in | AJ: | 5.88 |
| I: | 5.74 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2335 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 375Q |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 9.81 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Frame Size: | 140TC | Series Code: | Raider |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3286 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365679 | Weight: | 116.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

