Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H25
Part #:XJ0336
Catalog #:375Q140H25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.81 | D: | 4.75 |
| K: | 10.44 in | R: | 3.38 in |
| H: | 3.88 in | B: | 6.38 |
| M: | 9.63 | F: | 2.38 |
| L: | 4.93 in | P: | 7.63 in |
| J: | 6.01 in | C: | 8.5 in |
| A: | 9.5 | E: | 4.25 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 3133 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 4.54 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.75 | Ratio Range: | 25:1 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.54 |
| Series Code: | Raider | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288686132 | Weight: | 116.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

