Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H30
Part #:XJ0337
Catalog #:375Q140H30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.93 in | R: | 3.38 in |
| C: | 10.44 in | N: | 4.81 |
| K: | 10.44 in | M: | 9.63 |
| D: | 3.88 | H: | 3.88 in |
| J: | 8.5 in | B: | 9.5 |
| F: | 4.75 | P: | 7.63 in |
| AG: | 9.63 | I: | 5.74 in |
| AK: | 4.5 | BE: | 0.38 in |
| A: | 9.5 | Center Distance (in): | 3.75 in |
| BF: | 0.41 | LQ: | 6.01 in |
| T: | 2.4375 | BD: | 6.5 |
| G: | 2.38 | AJ: | 5.88 |
| E: | 4.25 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3375 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 375Q |
| Input HP @ 1750 RPM: | 4.43 | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output RPM: | 58.3 | Frame Size: | 140TC |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288365709 | Weight: | 130.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

