Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H60
Part #:XJ0340
Catalog #:375Q140H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.81 | R: | 3.38 in |
| K: | 10.44 in | P: | 7.63 in |
| J: | 8.5 in | H: | 3.88 in |
| L: | 4.93 in | D: | 3.88 |
| F: | 4.75 | M: | 9.63 |
| B: | 9.5 | C: | 10.44 in |
| Center Distance (in): | 3.75 in | AK: | 4.5 |
| G: | 2.38 | AG: | 9.63 |
| I: | 5.74 in | LQ: | 6.01 in |
| A: | 9.5 | BF: | 0.41 |
| E: | 4.25 | AJ: | 5.88 |
| T: | 2.4375 | BE: | 0.38 in |
| BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 4255 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Efficiency: | 80 | Center Distance (in): | 3.75 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output RPM: | 29.1 | Input HP @ 1750 RPM: | 2.39 |
| Bore Code: | 39 | Series Code: | Raider |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Model Code: | 375Q |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365730 | Weight: | 120.62 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

