Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H25
Part #:XJ0346
Catalog #:375Q180H25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | D: | 4.75 |
| B: | 6.38 | L: | 4.93 in |
| C: | 8.5 in | H: | 3.88 in |
| K: | 10.44 in | N: | 4.81 |
| F: | 2.38 | R: | 4.5 in |
| M: | 9.63 | J: | 7.29 in |
| A: | 9.5 | E: | 4.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3133 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4x1/8 |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 4.54 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 375 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Series Code: | Raider |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 3.75 |
| Input HP @ 1750 RPM: | 4.54 | Mounting Style: | Shaft Mt |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3878 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
General Specifications
| UPC: | 662288686149 | Weight: | 116.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

