Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H40
Part #:XJ0348
Catalog #:375Q180H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 10.44 in | P: | 7.63 in |
| H: | 3.88 in | D: | 3.88 |
| J: | 8.5 in | R: | 4.5 in |
| B: | 9.5 | M: | 9.63 |
| F: | 4.75 | L: | 4.93 in |
| C: | 10.44 in | N: | 4.81 |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| BF: | 0.53 | LQ: | 7.29 in |
| I: | 5.74 in | T: | 2.4375 |
| AK: | 8.5 | BD: | 9 |
| A: | 9.5 | E: | 4.25 |
| AG: | 9.63 | AJ: | 7.25 |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Reducer Style: | Standard | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3695 |
| Input Speed: | 1750 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mt | Ratio Range: | 40:1 |
| Series Code: | Raider | Model Code: | 375Q |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 3.35 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 43.7 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 3.75 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365785 | Weight: | 127.85 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

