Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H50
Part #:XJ0349
Catalog #:375Q180H50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 10.44 in | H: | 3.88 in |
| L: | 4.93 in | M: | 9.63 |
| J: | 8.5 in | F: | 4.75 |
| B: | 9.5 | R: | 4.5 in |
| C: | 10.44 in | P: | 7.63 in |
| D: | 3.88 | N: | 4.81 |
| A: | 9.5 | I: | 5.74 in |
| BD: | 9 | LQ: | 7.29 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.38 | AK: | 8.5 |
| AJ: | 7.25 | AG: | 9.63 |
| E: | 4.25 | Center Distance (in): | 3.75 in |
| T: | 2.4375 |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Thrust Rating - output shaft: | 4015 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 375 |
| Maximum Input HP: | 2.45 hp @ 1750 rpm | Input Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.82 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Service Factor: | 1 |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Frame Size: | 180TC | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 3.75 | Model Code: | 375Q |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288365792 | Weight: | 129.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

